DAC7631
The DAC7631 is a serial input, 16-bit, voltage output Digital-to-Analog Converter (D/A) with guaranteed 15-bit monotonic performance over the 40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (8000H) or zero-scale (0000H), selectable via the RESETSEL pin. The device can be powered from a single +5V supply or from dual +5V and 5V supplies.
Low power and small size makes the DAC7631 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in a SSOP-20 package, and is guaranteed over the 40°C to +85°C temperature range.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter 数据表 | 2000年 9月 27日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点