LM393-MIL
- Single-Supply or Dual Supplies
- Wide Range of Supply Voltage
- Maximum Rating: 2 V to 36 V
- Tested to 30 V
- Low Supply-Current Drain Independent of Supply
Voltage: 0.4 mA (Typical) Per Comparator - Low Input Bias Current: 25 nA (Typical)
- Low Input Offset Voltage: 2 mV (Typical)
- Common-Mode Input Voltage Range Includes Ground
- Differential Input Voltage Range Equal to
Maximum-Rated Supply Voltage: ±36 V - Low Output Saturation Voltage
- Output Compatible with TTL, MOS, and CMOS
- On Products Compliant to MIL-PRF-38535, All Parameters are Tested Unless Otherwise Noted.
On All Other Products, Production Processing does not Necessarily Include Testing of All Parameters.
These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.
The LM393-MIL device is characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LM393-MIL Dual Differential Comparators 数据表 | PDF | HTML | 2017年 6月 13日 | ||
| 电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
| 应用手册 | Designing Overcurrent protection for TPL7407L Peripheral Driver | 2014年 11月 5日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
参考设计
TIDA-00782 — 采用 DLP® 技术的便携式高亮度高清投影显示器参考设计
此参考设计采用 DLP Pico™ 0.45 英寸 WXGA 显示芯片组,可将高清分辨率用于投影显示应用,例如辅助投影仪、智能投影仪、移动智能电视、内置投影仪(例如笔记本电脑和热点内的投影功能)。此设计中使用的芯片组包括 DLP4501 (0.45 WXGA) DMD 和 DLPC6401 显示控制器。可通过以下链接访问外部 LED 驱动器参考设计:PMP4356
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DIESALE (Y) | — |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点