LM48560
- Class H Topology
- Integrated Boost Converter
- Bridge-Tied Load (BTL) Output
- Selectable Differential Inputs
- Selectable Control Interfaces
- (Hardware or Software mode)
- I2C Programmable ALC
- Low Supply Current
- Minimum External Components
- Micro-Power Shutdown
- Available in Space-Saving DSBGA Package
- Key Specifications:
- Output Voltage at VDD = 3.6 V,
RL = 1.5 µF + 10 Ω, THD+N ≤ 1%- 30 VP-P (Typical)
- Quiescent Power Supply Current
at 3.6 V (ALC Enabled)- 4 mA (Typical)
- Power Dissipation at 25 VP–P, 1 W (Typical)
- Shutdown Current, 0.1 µA (Typical)
- Output Voltage at VDD = 3.6 V,
The LM48560 device is a high voltage, high efficiency, Class H driver for ceramic speakers and piezo actuators. The LM48560 devices Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VPP output drive while consuming just 4 mA of quiescent current from a 3.6 V supply.
The LM48560 device features TIs unique automatic level control (ALC) that provides output limiter functionality. The LM48560 device features two fully differential inputs with separate gain settings, and a selectable control interface. In software control mode, the gain control and device modes are configured through the I2C interface. In hardware control mode, the gain and input mux are configured through a pair of logic inputs.
The LM48560 device has a low power shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48560 device is available in an ultra-small 16-bump DSBGA package (1.97 mm × 1.97 mm).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM48560 Boomer™ Audio Power Amplifier Series High Voltage Class H Ceramic Speaker Driver With Automatic Level Control 数据表 (Rev. F) | PDF | HTML | 2015年 12月 3日 | ||
EVM 用户指南 | LM48560 Evaluation Board User's Guide | 2015年 12月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM48560TLEVAL — 具有自动级别控制的高电压 H 类陶瓷扬声器驱动器
The LM48560TLEVAL provides an evaluation platform for the LM48560. The LM48560 is a high voltage, high efficiency, Class H driverfor ceramic speakers and piezo actuators. The LM48560's Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YZR) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。