产品详情

Number of outputs 2 Core supply voltage (V) 2.5, 3.3, 5 Output supply voltage (V) 2.5, 3.3, 5 Operating temperature range (°C) -40 to 85 Rating Catalog Output type Rail-to-rail Input type Rail-to-rail
Number of outputs 2 Core supply voltage (V) 2.5, 3.3, 5 Output supply voltage (V) 2.5, 3.3, 5 Operating temperature range (°C) -40 to 85 Rating Catalog Output type Rail-to-rail Input type Rail-to-rail
WSON (NGQ) 8 9 mm² 3 x 3
  • (Typical Values are: VSUPPLY = 2.7V and
    CL = 20 pF, Unless Otherwise Specified.)
  • Small Signal Bandwidth 40 MHz
  • Supply Voltage Range 2.4V to 5V
  • Slew Rate 110 V/μs
  • Total Supply Current 1.6 mA
  • Shutdown Current 59 µA
  • Rail-to-Rail Input and Output
  • Individual Buffer Enable Pins
  • Rapid Ton Technology
  • Crosstalk Rejection Circuitry
  • 8-pin WSON, Pin Access Packaging
  • Temperature Range −40°C to 85°C

All trademarks are the property of their respective owners.

  • (Typical Values are: VSUPPLY = 2.7V and
    CL = 20 pF, Unless Otherwise Specified.)
  • Small Signal Bandwidth 40 MHz
  • Supply Voltage Range 2.4V to 5V
  • Slew Rate 110 V/μs
  • Total Supply Current 1.6 mA
  • Shutdown Current 59 µA
  • Rail-to-Rail Input and Output
  • Individual Buffer Enable Pins
  • Rapid Ton Technology
  • Crosstalk Rejection Circuitry
  • 8-pin WSON, Pin Access Packaging
  • Temperature Range −40°C to 85°C

All trademarks are the property of their respective owners.

The LMV112 is a high speed dual clock buffer designed for portable communications and accurate multi-clock systems. The LMV112 integrates two 40 MHz low noise buffers which optimizes application and out performs large discrete solutions. This device enables superb system operation between the base band and the oscillator signal path while eliminating crosstalk.

Texas Instruments' unique technology and design deliver accuracy, capacitance and load resistance while increasing the drive capability of the device. The low power consumption makes the LMV112 perfect for battery applications.

The robust, independent, and flexible buffers are designed to provide the customer with the ability to manage complex clock signals in the latest wireless applications. The buffers deliver 110 V/μs internal slew rate with independent shutdown and duty cycle precision. The patented analog circuit drives capacitive loads beyond 20 pF. Texas Instruments' proven biasing technique has 1V centering, rail-to-rail input/output unity gain, and AC coupled convenient inputs. These integrated cells save space and require no external bias resistors. Texas Instruments' rapid recovery after disable optimizes performance and current consumption. The LMV112 offers individual enable pin controls and since there is no internal ground reference either single or split supply configurations offer additional system flexibility and power choices.

The LMV112 is a proven replacement for any discrete circuitry and simplifies board layout while minimizing related parasitic components.

The LMV112 is produced in the small WSON package which offers high quality while minimizing its use of PCB space. Texas Instruments' advanced packaging offers direct PCB-IC evaluation via pin access.

The LMV112 is a high speed dual clock buffer designed for portable communications and accurate multi-clock systems. The LMV112 integrates two 40 MHz low noise buffers which optimizes application and out performs large discrete solutions. This device enables superb system operation between the base band and the oscillator signal path while eliminating crosstalk.

Texas Instruments' unique technology and design deliver accuracy, capacitance and load resistance while increasing the drive capability of the device. The low power consumption makes the LMV112 perfect for battery applications.

The robust, independent, and flexible buffers are designed to provide the customer with the ability to manage complex clock signals in the latest wireless applications. The buffers deliver 110 V/μs internal slew rate with independent shutdown and duty cycle precision. The patented analog circuit drives capacitive loads beyond 20 pF. Texas Instruments' proven biasing technique has 1V centering, rail-to-rail input/output unity gain, and AC coupled convenient inputs. These integrated cells save space and require no external bias resistors. Texas Instruments' rapid recovery after disable optimizes performance and current consumption. The LMV112 offers individual enable pin controls and since there is no internal ground reference either single or split supply configurations offer additional system flexibility and power choices.

The LMV112 is a proven replacement for any discrete circuitry and simplifies board layout while minimizing related parasitic components.

The LMV112 is produced in the small WSON package which offers high quality while minimizing its use of PCB space. Texas Instruments' advanced packaging offers direct PCB-IC evaluation via pin access.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LMV112 40 MHz Dual Clock Buffer 数据表 (Rev. B) 2013年 5月 2日
应用手册 Use of the LMV112 to Reduce Ref Clk Interaction in Handheld Device (Rev. A) 2013年 4月 30日
应用手册 Use of the LMV112 to Reduce Ref Clk Interaction in Handheld Device (cn) 最新英语版本 (Rev.A) 2006年 1月 6日
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
参考设计

TIDA-010057 — 超声波智能探头电源参考设计

医疗成像领域的巨大技术进步和高集成度,特别是手持式超声波智能探头的出现,促使工程师开发出高效率、抗噪声的小尺寸电源解决方案。此参考设计阐述了端到端电源和数据解决方案,适用于我们采用 TX7332 发送芯片和 AFE5832LP 接收芯片的高性能 128 通道 Tx/64 通道 Rx 超声波智能探头。通过 5V USB Type-C™ 输入,电源树可生成用于发送的单级无变压器高压(高达 +/-80V,并且高度小于 5mm)以及用于 AFE 和 FPGA 的负载点低压。此设计可实现低噪声(纹波电压小于 10mV)高效电源轨并提高热性能(温升小于 10°C),从而实现系统效率高达 (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
WSON (NGQ) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频