SN64BCT244
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- 3-State Outputs Drive Bus Lines or Buffer-Memory Address Registers
- P-N-P Inputs Reduce DC Loading
- High-Impedance State During Power Up and Power Down
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)
This octal buffer and line driver is designed specifically to
improve both the performance and density of 3-state memory address
drivers, clock drivers, and bus-oriented receivers and transmitters.
Taken together with the SN64BCT240 and SN64BCT241, these devices
provide the choice of selected combinations of inverting and
noninverting outputs, symmetrical active-low output-enable (
) inputs, and complementary OE and
inputs.
The SN64BCT244 is organized as two 4-bit buffers/line drivers with
separate output-enable (
)
inputs. When
is low, the
device passes data from the A inputs to the Y outputs. When
is high, the outputs are in the
high-impedance state.
The outputs are in a high-impedance state during power up and power down while the supply voltage is less than approximately 3 V.
The SN64BCT244 is characterized for operation from -40°C to 85°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Octal Buffer/Driver With 3-State Outputs 数据表 (Rev. A) | 1994年 1月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点