SN64BCT25244
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- High-Impedance State During Power Up and Power Down
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
- Designed to Facilitate Incident-Wave Switching for Line Impedances of 25
or Greater - Distributed VCC and GND Pins Minimize Noise Generated by the Simultaneous Switching of Outputs
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (NT)
The SN64BCT25244 is a 25-
octal buffer and line driver designed specifically to improve both
the performance and density of 3-state memory address drivers, clock
drivers, and bus-oriented transceivers.
When the output-enable (1
and
2
) inputs are
low, the device transmits data from the A inputs to the Y outputs.
When 1
and 2
are high, the outputs are in the
high-impedance state.
This buffer/driver is capable of sinking 188-mA IOL,
which facilitates switching 25-
transmission lines on the incident wave. The
distributed VCC and GND pins minimize switching noise for
more reliable system operation.
The outputs are in a high-impedance state during power up and power down while the supply voltage value is less than approximately 3 V.
The SN64BCT25244 is characterized for operation from -40°C to 85°C and 0°C to 70°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 25-Ohm Octal Buffer/Driver With 3-State Outputs 数据表 | 1994年 1月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点