SN64BCT25245
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- Designed to Facilitate Incident-Wave Switching for Line Impedances of 25
or Greater - Distributed VCC and GND Pins Minimize Noise Generated by the Simultaneous Switching of Outputs
- Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)
- High-Impedance State During Power Up and Power Down
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (NT)
The SN64BCT25245 is a 25-
octal bus transceiver designed for asynchronous communication between
data buses. It improves both the performance and density of 3-state
memory address drivers, clock drivers, and bus-oriented transceivers.
The device allows data transmission from the A bus to the B bus or
from the B bus to the A bus depending upon the logic level at the
direction-control (DIR) input. The output-enable (
) input can disable the device so
that both buses are effectively isolated.
This transceiver is capable of sinking 188-mA IOL,
which facilitates switching 25-
transmission lines on the incident wave. The
distributed VCC and GND pins minimize switching noise for
more reliable system operation.
The outputs are in a high-impedance state during power up and power down while the supply voltage is less than approximately 3 V.
The SN64BCT25245 is characterized for operation from -40°C to 85°C and 0°C to 70°C.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 25 Ohm Octal Bus Transceiver 数据表 (Rev. A) | 1993年 12月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点