产品详情

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 64 IOH (max) (mA) -32 Input type TTL Output type TTL Features Over-voltage tolerant inputs, Partial power down (Ioff), Power up 3-state, Very high speed (tpd 5-10ns) Technology family ABT Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 64 IOH (max) (mA) -32 Input type TTL Output type TTL Features Over-voltage tolerant inputs, Partial power down (Ioff), Power up 3-state, Very high speed (tpd 5-10ns) Technology family ABT Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 TVSOP (DGV) 20 32 mm² 5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Typical VOLP (Output Ground Bounce)
       <1 V at VCC = 5 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot Insertion
  • High-Drive Outputs (–32-mA IOH, 64-mA IOL)
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

  • Typical VOLP (Output Ground Bounce)
       <1 V at VCC = 5 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot Insertion
  • High-Drive Outputs (–32-mA IOH, 64-mA IOL)
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
SN74AHCT245 正在供货 具有三态输出的八通道总线收发器 Larger voltage range (2V to 5.5V)
功能与比较器件相同,且具有相同引脚
SN74LVT245B 正在供货 具有三态输出的 3.3V ABT 八通道总线收发器 Shorter average propagation delay (3ns)
SN74LVTH245A 正在供货 具有三态输出的 3.3V ABT 八通道总线收发器 Shorter average propagation delay (3ns)
功能与比较器件相同,但引脚排列有所不同
SN74ACT245 正在供货 具有 TTL 兼容型 CMOS 输入和三态输出的八路总线收发器 Longer propagation delay (8ns), lower average drive strength (24mA)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 20
类型 标题 下载最新的英语版本 日期
* 数据表 SN54ABT245A, SN74ABT245B 数据表 (Rev. L) 2005年 4月 6日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) PDF | HTML 英语版 (Rev.E) 2025年 3月 26日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 《高级总线接口逻辑器件选择指南》 英语版 2010年 7月 7日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
应用手册 Quad Flatpack No-Lead Logic Packages (Rev. D) 2004年 2月 16日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
应用手册 Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
应用手册 Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
应用手册 Advanced BiCMOS Technology (ABT) Logic Characterization Information (Rev. B) 1997年 6月 1日
应用手册 使用逻辑器件进行设计 (Rev. C) 1997年 6月 1日
应用手册 Advanced BiCMOS Technology (ABT) Logic Enables Optimal System Design (Rev. A) 1997年 3月 1日
应用手册 Family of Curves Demonstrating Output Skews for Advanced BiCMOS Devices (Rev. A) 1996年 12月 1日
应用手册 Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
应用手册 Live Insertion 1996年 10月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块

14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
仿真模型

SN74ABT245B IBIS Model (Rev. A)

SCBM052A.ZIP (28 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
TVSOP (DGV) 20 Ultra Librarian
VQFN (RGY) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频