产品详情

Technology family AHCT Number of channels 8 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 85
Technology family AHCT Number of channels 8 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 85
VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

  • Qualified for Automotive Applications
  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

This octal buffer/driver is designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SN74AHCT240 device is organized as two 4-bit buffers/line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This octal buffer/driver is designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SN74AHCT240 device is organized as two 4-bit buffers/line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74ACT573-Q1 正在供货 具有三态输出和 TTL 兼容型输入的汽车级八路 D 类透明锁存器 Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT244-Q1 正在供货 具有 TTL 兼容型 CMOS 输入和三态输出的汽车类 8 通道、4.5V 至 5.5V 缓冲器 Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT8541-Q1 正在供货 具有施密特触发输入的汽车级八通道 4.5V 至 5.5V 缓冲器 Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT240-Q1 正在供货 具有 TTL 兼容型 CMOS 输入的汽车级八通道 4.5V 至 5.5V 反相器 Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT7541-Q1 正在供货 具有开漏输出的汽车级八通道 4.5V 至 5.5V 缓冲器 Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Octal Buffer/Driver With 3-State Outputs 数据表 (Rev. B) 2008-4-24
更多文献资料 汽车逻辑器件 英语版 2014-2-5

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

SN74AHCT240 Behavioral SPICE Model

SLCM006.ZIP (7 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGS) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

订购和质量

支持和培训

视频