产品详情

Technology family ALS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Input type Bipolar Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 75 Rating Catalog Operating temperature range (°C) 0 to 70
Technology family ALS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Input type Bipolar Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 75 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm)
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain four independent 2-input positive-AND gates. They perform the Boolean functions Y = A \x95 B or in positive logic.

 

The SN54ALS08 and SN54AS08 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS08 and SN74AS08 are characterized for operation from 0°C to 70°C.

 

 

These devices contain four independent 2-input positive-AND gates. They perform the Boolean functions Y = A \x95 B or in positive logic.

 

The SN54ALS08 and SN54AS08 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS08 and SN74AS08 are characterized for operation from 0°C to 70°C.

 

 

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74HCT08 正在供货 具有 TTL 兼容型 CMOS 输入的 4 通道、2 输入、4.5V 至 5.5V 与门 Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74AC08 正在供货 4 通道、2 输入、2V 至 6V 高速 (7ns) 24mA 驱动强度与门 Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74HC08 正在供货 4 通道、2 输入、2V 至 6V、5.2mA 驱动强度与门 Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Quadruple 2-Input Positive-AND Gates 数据表 (Rev. A) 1994-12-1

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​