SN74ALS09
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These devices contain four independent 2-input positive-AND gates.
They perform the Boolean functions Y = A \x95 B or in positive logic. The
open-collector outputs require pullup resistors to perform correctly.
These outputs may be connected to other open-collector outputs to
implement active-low wired-OR or active-high wired-AND functions.
Open-collector devices are often used to generate higher
VOH levels.
The SN54ALS09 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS09 is characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Quadruple 2-Input Positive-AND Gates With Open-Collector Outputs 数据表 (Rev. B) | 1994年 12月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点