SN74ALS29827
- Functionally Equivalent to AMD's AM29827 and AM29828
- 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
- pnp Inputs Reduce dc Loading
- Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)
- Power-Up High-Impedance State
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (NT) 300-mil DIPs
These 10-bit buffers and bus drivers provide high-performance bus interface for wide data paths or buses carrying parity.
The 3-state control gate is a 2-input NOR such that if either
output-enable (
or
) input is high, all ten outputs
are in the high-impedance state.
The SN74ALS29827 provides true data and the SN74ALS29828 provides inverted data at their respective outputs.
The SN74ALS29827 and SN74ALS29828 are characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 10-Bit Buffers And Bus Drivers With 3-State Outputs 数据表 (Rev. B) | 1995年 1月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点