产品详情

Technology family ALS Number of channels 6 IOL (max) (mA) 8 Supply current (max) (µA) 6300 IOH (max) (mA) 0 Input type Bipolar Output type Open-collector Features Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) 0 to 70
Technology family ALS Number of channels 6 IOL (max) (mA) 8 Supply current (max) (µA) 6300 IOH (max) (mA) 0 Input type Bipolar Output type Open-collector Features Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm)
  • Noninverter With Open-Collector Outputs
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic (N) 300-mil DIPs

 

  • Noninverter With Open-Collector Outputs
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic (N) 300-mil DIPs

 

The SN74ALS35A contains six independent noninverters with open-collector outputs. They perform the Boolean function Y = A. The open-collector outputs require pullup resistors to perform correctly. These outputs may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN74ALS35A is characterized for operation from 0°C to 70°C.

 

 

The SN74ALS35A contains six independent noninverters with open-collector outputs. They perform the Boolean function Y = A. The open-collector outputs require pullup resistors to perform correctly. These outputs may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN74ALS35A is characterized for operation from 0°C to 70°C.

 

 

下载

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Hex Noninverter With Open-Collector Outputs 数据表 (Rev. C) 1994-12-1

订购和质量