产品详情

Technology family ALS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 75 Rating Catalog Operating temperature range (°C) 0 to 70
Technology family ALS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 75 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm)
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain four independent 2-input positive-NAND buffers. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54ALS37A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS37A is characterized for operation from 0°C to 70°C.

 

 

These devices contain four independent 2-input positive-NAND buffers. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54ALS37A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS37A is characterized for operation from 0°C to 70°C.

 

 

下载

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Quadruple 2-Input Positive-NAND Buffers 数据表 (Rev. A) 1994-12-1

订购和质量