SN74ALS623A
- Local Bus-Latch Capability
- Choice of True or Inverting Logic
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (N) 300-mil DIPs
These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation allows for maximum flexibility in timing.
These devices allow data transmission from the A bus to the B bus
or from the B bus to the A bus, depending upon the logic levels at
the output-enable (OEAB and )
inputs.
The output-enable inputs disable the device so that the buses are
effectively isolated. The dual-enable configuration gives the
transceivers the capability to store data by simultaneously enabling
OEAB and . Each output
reinforces its input in this transceiver configuration. When both
OEAB and
are enabled
and all other data sources to the two sets of bus lines are in the
high-impedance state, both sets of bus lines (16 total) remain at
their last states. The 8-bit codes appearing on the two sets of buses
are identical for the SN74ALS621A, SN74ALS623A, and SN74AS623 or
complementary for the SN74ALS620A.
The -1 versions of the SN74ALS620A and SN74ALS621A are identical to the standard versions, except that the recommended maximum IOL is increased to 48 mA in the -1 versions.
The SN74ALS620A, SN74ALS621A, SN74ALS623A, and SN74AS623 are characterized for operation from 0°C to 70°C.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Octal Bus Transceivers 数据表 (Rev. A) | 1995年 1月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点