SN74ALS639A
- Bidirectional Bus Transceivers in High-Density 20-Pin Packages
- Choice of True or Inverting Logic
- A-Bus Outputs Are Open Collector; B-Bus Outputs Are 3 State
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (N) 300-mil DIPs
These octal bus transceivers are designed for asynchronous two-way
communication between open-collector and 3-state buses. The devices
transmit data from the A bus (open-collector) to the B bus (3 state)
or from the B bus to the A bus, depending on the logic level at the
direction-control (DIR) input. The output-enable (
) input can be used to disable the
device so the buses are isolated.
The -1 version of SN74ALS638A is identical to the standard version, except that the recommended maximum IOL is increased to 48 mA.
The SN74ALS638A, SN74ALS639A, SN74AS638A, and SN74AS639 are characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Octal Bus Transceivers 数据表 (Rev. A) | 1995年 1月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点