SN74ALS642A-1
- Bidirectional Bus Transceivers in High-Density 20-Pin Packages
- Choice of True or Inverting Logic
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (N) 300-mil DIPs
These octal bus transceivers are designed for asynchronous two-way communication between
data buses. These devices transmit data from the A bus to the B
bus or from the B bus to the A bus, depending upon the level at the
direction-control (DIR) input. The output-enable
input disables the device so that
the buses are effectively isolated.
The -1 versions of the SN74ALS641A and SN74ALS642A are identical to the standard versions, except that the recommended maximum IOL is increased to 48 mA in the -1 versions.
The SN74ALS641A, SN74ALS642A, and SN74AS641 are characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Octal Bus Transceivers With Open-Collector Outputs 数据表 | 1995年 3月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点