SN74ALS653
- Bus Transceivers/Registers
- Independent Registers and Enables for A and B Buses
- Multiplexed Real-Time and Stored Data
- Choice of True or Inverting Data Paths
- Choice of 3-State or Open-Collector Outputs to A Bus
DEVICE A OUTPUT B OUTPUT LOGIC SN74ALS651A, 'AS651 3-State 3-State Inverting SN54ALS652, SN74ALS652A, 'AS652 3-State 3-State True 'ALS653 Open Collector 3-State Inverting SN74ALS654 Open Collector 3-State True
These devices consist of bus-transceiver circuits, D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the data bus or from the internal storage registers. Output-enable (OEAB and OEBA\) inputs are provided to control the transceiver functions. Select-control (SAB and SBA) inputs are provided to select real-time or stored data transfer. The circuitry used for select control eliminates the typical decoding glitch that occurs in a multiplexer during the transition between stored and real-time data. A low input level selects real-time data, and a high input level selects stored data. Figure 1 illustrates the four fundamental bus-management functions that can be performed with the octal bus transceivers and registers
Data on the A or B data bus, or both, can be stored in the internal D-type flip-flops by low-to-high transitions at the appropriate clock (CLKAB or CLKBA) terminals, regardless of the select- or output-control terminals. When SAB and SBA are in the real-time transfer mode, it is possible to store data without using the internal D-type flip-flops by simultaneously enabling OEAB and OEBA\. In this configuration, each output reinforces its input. When all other data sources to the two sets of bus lines are at high impedance, each set of bus lines remains at its last state.
The -1 versions of the SN74ALS651A and SN74ALS652A are identical to the standard versions except that the recommended maximum IOL for the -1 versions is increased to 48 mA. There are no -1 versions of the SN54ALS652, SN54ALS653, SN74ALS653, and SN74ALS654.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Octal Bus Transceivers And Registers With 3-State Outputs 数据表 (Rev. G) | 2000年 12月 7日 | |||
选择指南 | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||||
应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AB) | 2014年 11月 17日 | |||
用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
应用手册 | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||||
应用手册 | Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) | 1997年 8月 1日 | ||||
应用手册 | 使用逻辑器件进行设计 (Rev. C) | 1997年 6月 1日 | ||||
应用手册 | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 | ||||
应用手册 | Live Insertion | 1996年 10月 1日 | ||||
应用手册 | Advanced Schottky (ALS and AS) Logic Families | 1995年 8月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (DW) | 24 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点