SN74AUC02
- Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
- Ioff Supports Partial-Power-Down Mode Operation
- Sub-1-V Operable
- Max tpd of 2.2 ns at 1.8 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 1.8 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
– 2000-V Human-Body Model (A114-A)
– 200-V Machine Model (A115-A)
– 1000-V Charged-Device Model (C101)
This quadruple 2-input positive-NOR gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC02 device performs the Boolean function Y = (A + B)\ or Y = A\ × B\ in positive logic.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
未找到结果。请清除搜索并重试。
查看全部 19
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块
14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RGY) | 14 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点