产品详情

我们无法提供此信息。请参阅产品数据表
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-Supply Voltage Translator
  • Output Level Up to Supply VCC CMOS Level
    • 1.8 V to 3.3 V (at VCC = 3.3 V)
    • 2.5 V to 3.3 V (at VCC = 3.3 V)
    • 1.8 V to 2.5 V (at VCC = 2.5 V)
    • 3.3 V to 2.5 V (at VCC = 2.5 V
  • Schmitt-Trigger Inputs Reject Input Noise and
    Provide Better Output Signal Integrity
  • Ioff Supports Partial Power Down (VCC = 0 V)
  • Very Low Static Power Consumption:
    0.1 µA
  • Very Low Dynamic Power Consumption:
    0.9 µA
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • Pb-Free Packages Available: SC-70 (DCK)

    2 × 2.1 × 0.65 mm (Height 1.1 mm)
  • More Gate Options Available at
    www.ti.com/littlelogic
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • AV Receivers
    • Audio Dock: Portable
    • Blu-ray Players and Home Theaters
    • MP3 Players and Recorders
    • Personal Digital Assistant (PDA)
    • Power: Telecom/Server AC/DC Supply: Single
      Controller: Analog and Digital
    • Solid State Drive (SSD): Client and Enterprise
    • TV: LCD/Digital and High-Definition (HDTV)
    • Tablet: Enterprise
    • Video Analytics: Servers
    • Wireless Headsets, Keyboards, and Mice

All other trademarks are the property of their respective owners

  • Single-Supply Voltage Translator
  • Output Level Up to Supply VCC CMOS Level
    • 1.8 V to 3.3 V (at VCC = 3.3 V)
    • 2.5 V to 3.3 V (at VCC = 3.3 V)
    • 1.8 V to 2.5 V (at VCC = 2.5 V)
    • 3.3 V to 2.5 V (at VCC = 2.5 V
  • Schmitt-Trigger Inputs Reject Input Noise and
    Provide Better Output Signal Integrity
  • Ioff Supports Partial Power Down (VCC = 0 V)
  • Very Low Static Power Consumption:
    0.1 µA
  • Very Low Dynamic Power Consumption:
    0.9 µA
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • Pb-Free Packages Available: SC-70 (DCK)

    2 × 2.1 × 0.65 mm (Height 1.1 mm)
  • More Gate Options Available at
    www.ti.com/littlelogic
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • AV Receivers
    • Audio Dock: Portable
    • Blu-ray Players and Home Theaters
    • MP3 Players and Recorders
    • Personal Digital Assistant (PDA)
    • Power: Telecom/Server AC/DC Supply: Single
      Controller: Analog and Digital
    • Solid State Drive (SSD): Client and Enterprise
    • TV: LCD/Digital and High-Definition (HDTV)
    • Tablet: Enterprise
    • Video Analytics: Servers
    • Wireless Headsets, Keyboards, and Mice

All other trademarks are the property of their respective owners

The SN74AUP1T17 performs the Boolean function Y = A with designation for logic-level translation applications with output referenced to supply VCC.

AUP technology is the industry–s lowest-power logic technology designed for use in extending battery-life in operating. All input levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply. This product also maintains excellent signal integrity.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of switching output level to connect to external controllers or processors.

Schmitt-trigger inputs (ΔVT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T17 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

The SN74AUP1T17 performs the Boolean function Y = A with designation for logic-level translation applications with output referenced to supply VCC.

AUP technology is the industry–s lowest-power logic technology designed for use in extending battery-life in operating. All input levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply. This product also maintains excellent signal integrity.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of switching output level to connect to external controllers or processors.

Schmitt-trigger inputs (ΔVT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T17 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74AUP1T17 Low Power, 1.8/2.5/3.3-V Input, 3.3-V CMOS Output, Single Schmitt-Trigger Buffer Gate 数据表 (Rev. A) PDF | HTML 2015年 6月 30日
应用简报 了解施密特触发器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 5月 5日
应用手册 原理图检查清单 - 使用自动双向转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 12月 3日
应用手册 原理图检查清单 - 使用固定或方向控制转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 10月 3日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
TI.com 上无现货
参考设计

TIDA-00268 — Thunderbolt™ 单端口外设参考设计

TI Thunderbolt™ 单端口外设参考设计已针对具有 20Gbps 带宽的 Thunderbolt 2 系统进行优化。此设计利用 TPS65980 电源管理单元,与离散式实施相比,可将 BOM 成本降低达 50%,将面积降低约 40%。此设计已在 Intel 针对自供电和总线供电的单端口 Thunderbolt 系统进行测试和认证。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频