SN74BCT244
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- P-N-P Inputs Reduce DC Loading
- ESD Protection Exceeds 2000 V
Per MIL-STD-883C, Method 3015 - 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
- Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Standard Plastic and Ceramic 300-mil DIPs (J, N)
These octal buffers and line drivers are designed specifically to
improve both the performance and density of 3-state memory address
drivers, clock drivers, and bus-oriented receivers and transmitters.
Taken together with the ´BCT240 and ´BCT241, these devices
provide the choice of selected combinations of inverting and
noninverting outputs, symmetrical (active-low output-enable) inputs, and complementary OE
and
inputs.
The ´BCT244 is organized as two 4-bit buffers/line drivers
with separate output-enable () inputs. When
is
low, the device passes data from the A inputs to the Y outputs. When
is high, the
outputs are in the high-impedance state.
The SN54BCT244 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT244 is characterized for operation from 0°C to 70°C.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Octal Buffers/Drivers With 3-State Outputs 数据表 (Rev. E) | 1994年 4月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点