SN74BCT25245
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF,R = 0)
- Designed to Facilitate Incident-Wave Switching for Line Impedances of 25
or Greater - Distributed VCC and GND Pins Minimize Noise Generated by the Simultaneous Switching of Outputs
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Standard Plastic and Ceramic 300-mil DIPs (JT, NT)
The ´BCT25245 is a 25-
octal bus transceiver designed for asynchronous communication between
data buses. It improves both the performance and density of 3-state
memory address drivers, clock drivers, and bus-oriented transceivers.
The device allows data transmission from the A bus to the B bus or
from the B bus to the A bus depending upon the logic level at the
direction-control (DIR) input. The output-enable (
) input can disable the device so
that both buses are effectively isolated.
These transceivers are capable of sinking 188-mA IOL,
which facilitates switching 25-
transmission lines on the incident wave. The
distributed VCC and GND pins minimize switching noise for
more reliable system operation.
The SN54BCT25245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT25245 is characterized for operation from 0°C to 70°C.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 25-Ohm Bus Transceivers With 3-State Outputs 数据表 (Rev. B) | 1994年 4月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点