产品详情

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 9 IOL (max) (mA) 48 IOH (max) (mA) -24 Input type TTL Output type TTL Features High speed (tpd 10-50ns) Technology family BCT Rating Catalog Operating temperature range (°C) 0 to 70
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 9 IOL (max) (mA) 48 IOH (max) (mA) -24 Input type TTL Output type TTL Features High speed (tpd 10-50ns) Technology family BCT Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • BiCMOS Process With TTL Inputs and Outputs
  • State-of-the-Art BiCMOS Design Significantly Reduces Standby Current
  • Flow-Through Pinout (All Inputs on Opposite Side From Outputs)
  • Functionally Equivalent to AMD Am29854
  • High-Speed Bus Transceiver With Parity Generator/Checker
  • Parity-Error Flag With Open-Collector Output
  • Latch for Storage of the Parity-Error Flag
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (NT)
  • BiCMOS Process With TTL Inputs and Outputs
  • State-of-the-Art BiCMOS Design Significantly Reduces Standby Current
  • Flow-Through Pinout (All Inputs on Opposite Side From Outputs)
  • Functionally Equivalent to AMD Am29854
  • High-Speed Bus Transceiver With Parity Generator/Checker
  • Parity-Error Flag With Open-Collector Output
  • Latch for Storage of the Parity-Error Flag
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (NT)

The SN74BCT29854 is an 8-bit to 9-bit parity transceiver designed for asynchronous communication between data buses. When data is transmitted from the A to B bus, a parity bit is generated. When data is transmitted from the B to A bus with its corresponding parity bit, the parity-error () output will indicate whether or not an error in the B data has occurred. The output-enable (, ) inputs can be used to disable the device so that the buses are effectively isolated.

A 9-bit parity generator/checker generates a parity-odd (PARITY) output and monitors the parity of the I/O ports with an open-collector parity-error () flag. can be either passed, sampled, stored, or cleared from the latch using the latch-enable () and clear () control inputs. When both and are low, data is transferred from the A bus to the B bus and inverted parity is generated. Inverted parity is a forced error condition which gives the designer more system diagnostic capability. The SN74BCT29854 provides inverting logic.

The SN74BCT29854 is characterized for operation from 0°C to 70°C.

 

The SN74BCT29854 is an 8-bit to 9-bit parity transceiver designed for asynchronous communication between data buses. When data is transmitted from the A to B bus, a parity bit is generated. When data is transmitted from the B to A bus with its corresponding parity bit, the parity-error () output will indicate whether or not an error in the B data has occurred. The output-enable (, ) inputs can be used to disable the device so that the buses are effectively isolated.

A 9-bit parity generator/checker generates a parity-odd (PARITY) output and monitors the parity of the I/O ports with an open-collector parity-error () flag. can be either passed, sampled, stored, or cleared from the latch using the latch-enable () and clear () control inputs. When both and are low, data is transferred from the A bus to the B bus and inverted parity is generated. Inverted parity is a forced error condition which gives the designer more system diagnostic capability. The SN74BCT29854 provides inverting logic.

The SN74BCT29854 is characterized for operation from 0°C to 70°C.

 

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
SN74AHCT16245 正在供货 具有三态输出的 16 位总线收发器 Larger voltage range (2V to 5.5V)
功能与比较器件相似
SN74AHCT245 正在供货 具有三态输出的八通道总线收发器 Voltage range (4.5V to 5.5V), average drive strength (8mA), average propagation delay (9ns)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 8-Bit To 9-Bit Parity Bus Transceiver 数据表 1993年 11月 1日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训