SN74BCT640
- State-of-the-Art BiCMOS Design Substantially Reduces Standby Current
- Outputs Have Undershoot-Protection Circuitry
- Power-Up High-Impedance State
- Buffered Control Inputs to Reduce DC Loading Effects
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Plastic and Ceramic 300-mil DIPs (J, N)
The ´BCT640 bus transceiver is designed for asynchronous
communication between data buses. These devices transmit data from
the A bus to the B bus or from the B bus to the A bus depending upon
the level at the direction-control (DIR) input. The output-enable
(
) input can be
used to disable the device so that the buses are effectively
isolated.
The SN54BCT640 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT640 is characterized for operation from 0°C to 70°C.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Octal Bus Transceivers With 3-State Outputs 数据表 (Rev. C) | 1994年 4月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点