SN74F21
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
These devices contain two independent 4-input AND gates. They
perform the Boolean functions Y = A \x95 B \x95 C \x95 D or
in positive logic.
The SN54F21 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F21 is characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Dual 4-Input Positive-AND Gates 数据表 (Rev. A) | 1993年 10月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点