SN74F377A
- Contains Eight D-Type Flip-Flops With Single-Rail Outputs
- Clock Enable Latched to Avoid False Clocking
- Applications Include:
- Buffer/Storage Registers
- Shift Registers
- Pattern Generators
- Buffered Common Enable Input
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
The SN74F377A is a monolithic, positive-edge-triggered, octal,
D-type flip-flop with clock enable inputs. The SN74F377A features a
latched clock enable (
)
input.
Information at the data (D) inputs meeting the setup time
requirements is transferred to the Q outputs on the positive-going
edge of the clock pulse if
is
low. Clock triggering occurs at a particular voltage level and is not
directly related to the positive-going pulse. When the clock input is
at either the high or low level, the D input signal has no effect at
the output. The circuits are designed to prevent false clocking by
transitions at the
input.
The SN74F377A is characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Octal D-Type Flip-Flop With Clock Enable 数据表 (Rev. D) | 1993年 10月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点