产品详情

Bits (#) 17 Data rate (max) (Mbps) 360 Topology Open drain, Push-Pull Output drive capability (max) (mA) 100000 Vin (min) (V) 3 Vin (max) (V) 5.5 Applications GTL Features Single supply Technology family FB Supply current (max) (mA) 145 Rating Catalog Operating temperature range (°C) 0 to 70
Bits (#) 17 Data rate (max) (Mbps) 360 Topology Open drain, Push-Pull Output drive capability (max) (mA) 100000 Vin (min) (V) 3 Vin (max) (V) 5.5 Applications GTL Features Single supply Technology family FB Supply current (max) (mA) 145 Rating Catalog Operating temperature range (°C) 0 to 70
HLQFP (PCA) 100 256 mm² 16 x 16
  • Compatible With IEEE Std 1194.1-1991 (BTL)
  • LVTTL A Port, Backplane Transceiver Logic (BTL) B\ Port
  • Open-Collector B\-Port Outputs Sink 100 mA
  • B\-Port Biasing Network Preconditions the Connector and PC Trace to the BTL High-Level Voltage
  • High-Impedance State During Power Up and Power Down
  • Selectable Clock Delay
  • TTL-Input Structures Incorporate Active Clamping Networks to Aid in Line Termination
  • BIAS VCC Minimizes Signal Distortion During Live Insertion/Withdrawal

  • Compatible With IEEE Std 1194.1-1991 (BTL)
  • LVTTL A Port, Backplane Transceiver Logic (BTL) B\ Port
  • Open-Collector B\-Port Outputs Sink 100 mA
  • B\-Port Biasing Network Preconditions the Connector and PC Trace to the BTL High-Level Voltage
  • High-Impedance State During Power Up and Power Down
  • Selectable Clock Delay
  • TTL-Input Structures Incorporate Active Clamping Networks to Aid in Line Termination
  • BIAS VCC Minimizes Signal Distortion During Live Insertion/Withdrawal

The SN74FB1653 contains an 8-bit and a 9-bit transceiver with a buffered clock. The clock and transceivers are designed to translate signals between LVTTL and BTL environments. The device is designed specifically to be compatible with IEEE Std 1194.1-1991 (BTL).

The A port operates at LVTTL signal levels. The A outputs reflect the inverse of the data at the B\ port when the A-port output enable (OEA) is high. When OEA is low or when VCC(5 V) typically is less than 2.5 V, the A outputs are in the high-impedance state.

The B\ port operates at BTL signal levels. The open-collector B\ ports are specified to sink 100 mA. Two output enables (OEB and OEB)\ are provided for the B\ outputs. When OEB is low, OEB\ is high, or VCC(5 V) typically is less than 2.5 V, the B port is turned off.

The clock-select (2SEL1 and 2SEL2) inputs are used to configure the TTL-to-BTL clock paths and delays (refer to the MUX-MODE DELAY table).

BIAS VCC establishes a voltage between 1.62 V and 2.1 V on the BTL outputs when VCC(5 V) is not connected.

BG VCC and BG GND are the supply inputs for the bias generator.

VREF is an internally generated voltage source. It is recommended that VREF be decoupled with a 0.1-µF capacitor.

Enhanced heat-dissipation techniques should be used when operating this device from AI to A0 at frequencies greater than 50 MHz, or from AI to B\ or B\ to A0 at frequencies greater than 100 MHz.

The SN74FB1653 contains an 8-bit and a 9-bit transceiver with a buffered clock. The clock and transceivers are designed to translate signals between LVTTL and BTL environments. The device is designed specifically to be compatible with IEEE Std 1194.1-1991 (BTL).

The A port operates at LVTTL signal levels. The A outputs reflect the inverse of the data at the B\ port when the A-port output enable (OEA) is high. When OEA is low or when VCC(5 V) typically is less than 2.5 V, the A outputs are in the high-impedance state.

The B\ port operates at BTL signal levels. The open-collector B\ ports are specified to sink 100 mA. Two output enables (OEB and OEB)\ are provided for the B\ outputs. When OEB is low, OEB\ is high, or VCC(5 V) typically is less than 2.5 V, the B port is turned off.

The clock-select (2SEL1 and 2SEL2) inputs are used to configure the TTL-to-BTL clock paths and delays (refer to the MUX-MODE DELAY table).

BIAS VCC establishes a voltage between 1.62 V and 2.1 V on the BTL outputs when VCC(5 V) is not connected.

BG VCC and BG GND are the supply inputs for the bias generator.

VREF is an internally generated voltage source. It is recommended that VREF be decoupled with a 0.1-µF capacitor.

Enhanced heat-dissipation techniques should be used when operating this device from AI to A0 at frequencies greater than 50 MHz, or from AI to B\ or B\ to A0 at frequencies greater than 100 MHz.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 SN74FB1653 数据表 (Rev. H) 2004年 3月 10日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) PDF | HTML 英语版 (Rev.E) 2025年 3月 26日
应用手册 原理图检查清单 - 使用自动双向转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 12月 3日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 《高级总线接口逻辑器件选择指南》 英语版 2010年 7月 7日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
应用手册 Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
应用手册 GTL/BTL: A Low-Swing Solution for High-Speed Digital Logic (Rev. A) 1997年 3月 1日
应用手册 Next-Generation BTL/Futurebus Transceivers Allow Single-Sided SMT Manufacturing (Rev. C) 1997年 3月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

SN74FB1653 IBIS Model (Rev. C)

SCBM012C.ZIP (26 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
HLQFP (PCA) 100 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频