产品详情

Bits (#) 12 Data rate (max) (Mbps) 100 Topology Open drain, Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Applications MDIO, PMBus, SDIO, SMBus Features Overvoltage tolerant inputs Technology family GTL Supply current (max) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 12 Data rate (max) (Mbps) 100 Topology Open drain, Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 3 Vin (max) (V) 3.6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Applications MDIO, PMBus, SDIO, SMBus Features Overvoltage tolerant inputs Technology family GTL Supply current (max) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Operates as a GTL-/GTL/GTL+ to LVTTL or LVTTL to GTL-/GTL/GTL+ Translator
  • Series Termination on TTL Outputs of 30
  • Latch-Up Testing Done to JEDEC Standard JESD 78
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

  • Operates as a GTL-/GTL/GTL+ to LVTTL or LVTTL to GTL-/GTL/GTL+ Translator
  • Series Termination on TTL Outputs of 30
  • Latch-Up Testing Done to JEDEC Standard JESD 78
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

The SN74GTL2007 is a 12-bit translator to interface between the 3.3-V LVTTL chip set I/O and the Xeon. processor GTL-/GTL/GTL+ I/O. The device is designed for platform health management in dual-processor applications.

The SN74GTL2007 is a 12-bit translator to interface between the 3.3-V LVTTL chip set I/O and the Xeon. processor GTL-/GTL/GTL+ I/O. The device is designed for platform health management in dual-processor applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 SN74GTL2007 数据表 2005年 3月 23日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) PDF | HTML 英语版 (Rev.E) 2025年 3月 26日
应用手册 原理图检查清单 - 使用自动双向转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 12月 3日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 《高级总线接口逻辑器件选择指南》 英语版 2010年 7月 7日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
应用手册 Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
用户指南 GTLP/GTL Logic High-Performance Backplane Drivers Data Book (Rev. A) 2001年 9月 15日
应用手册 GTL/BTL: A Low-Swing Solution for High-Speed Digital Logic (Rev. A) 1997年 3月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频