Technology family
HC
Supply voltage (min) (V)
2
Supply voltage (max) (V)
6
Number of channels
4
Inputs per channel
2
IOL (max) (mA)
5.2
IOH (max) (mA)
-5.2
Input type
Schmitt-Trigger
Output type
Push-Pull
Features
High speed (tpd 10- 50ns)
Data rate (max) (Mbps)
28
Rating
Catalog
Operating temperature range (°C)
-40 to 85