Technology family
HC
Supply voltage (min) (V)
2
Supply voltage (max) (V)
6
Number of channels
6
IOL (max) (mA)
5.2
IOH (max) (mA)
-5.2
Supply current (max) (µA)
20
Input type
Standard CMOS
Output type
Push-Pull
Features
Balanced outputs, Input clamp diode, Unbuffered, Very high speed (tpd 5-10ns)
Rating
Catalog
Operating temperature range (°C)
-40 to 85