SN74LS07
- Convert TTL Voltage Levels to MOS Levels
- High Sink-Current Capability
- Input Clamping Diodes Simplify
System Design - Open-Collector Driver for Indicator Lamps
and Relays
These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.
These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.
技术文档
未找到结果。请清除搜索并重试。
查看全部 11
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | SN74LS07 Hex Buffers and Drivers With Open-Collector High-Voltage Outputs 数据表 (Rev. D) | PDF | HTML | 2013年 11月 8日 | ||
| 选择指南 | Logic Guide (Rev. AC) | PDF | HTML | 2025年 11月 13日 | |||
| 应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
| 选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AC) | PDF | HTML | 2014年 11月 17日 | ||
| 用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
| 应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
| 应用手册 | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||||
| 应用手册 | 使用逻辑器件进行设计 (Rev. C) | 1997年 6月 1日 | ||||
| 应用手册 | Designing with the SN54/74LS123 (Rev. A) | 1997年 3月 1日 | ||||
| 应用手册 | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 | ||||
| 应用手册 | Live Insertion | 1996年 10月 1日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| PDIP (N) | 14 | Ultra Librarian |
| SOIC (D) | 14 | Ultra Librarian |
| SOP (NS) | 14 | Ultra Librarian |
| SSOP (DB) | 14 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点