SN74LS126A
- Quad Bus Buffers
- 3-State Outputs
- Separate Control for Each Channel
The SN54125, SN54126, SN74125, SN74126, and SN54LS126A are obsolete and are no longer supplied.
These bus buffers feature three-state outputs that, when enabled, have the low impedance characteristics of a TTL output with additional drive capability at high logic levels to permit driving heavily loaded bus lines without external pullup resistors. When disabled, both output transistors are turned off, presenting a high-impedance state to the bus so the output will act neither as a significant load nor as a driver. The 125 and LS125A devices outputs are disabled when G\ is high. The 126 and LS126A devices outputs are disabled when G is low.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 | 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Quadruple Bus Buffers With 3-State Outputs 数据表 (Rev. A) | 2002年 2月 6日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点