SN74LS682
- Compares Two-8-Bit Words
- Choice of Totem-Pole or Open-Collector Outputs
- Hysteresis at P and Q Inputs
- 'LS682 has 20-k
Pullup Resistors on the Q Inputs - SN74LS686 and 'LS687 … JT and NT 24-Pin, 300-Mil Packages
These magnitude comparators perform comparisons of two eight-bit binary
or BCD words. All types provide P = Q\ outputs and all except 'LS688
provide P > Q\ outputs as well. The 'LS682, 'LS684, 'LS686, and
'LS688 have totem-pole outputs, while the 'LS685 and 'LS687 have open-collector
outputs. The 'LS682 features 20-k
pullup termination resistors on the Q inputs for analog or switch data.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 8-Bit Magnitude/Identity Comparators 数据表 | 1988年 3月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点