SN74LVTH16373-EP
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Enhanced Diminishing Manufacturing Sources
(DMS) Support - Enhanced Product-Change Notification
- Qualification Pedigree(1)
- Member of the Texas Instruments Widebus™ Family
- State-of-the-Art Advanced BiCMOS Technology
(ABT) Design for 3.3-V Operation and Low Static-
Power Dissipation - Supports Mixed-Mode Signal Operation (5-V Input
and Output Voltages With 3.3-V VCC) - Supports Unregulated Battery Operation Down to
2.7 V - Typical VOLP (Output Ground Bounce) < 0.8 V
at VCC = 3.3 V, TA = 25°C - Ioff and Power-Up Tri-State Support Hot Insertion
- Bus Hold on Data Inputs Eliminates the Need for
External Pullup/Pulldown Resistors - Distributed VCC and GND Pins Minimize High-
Speed Switching Noise - Flow-Through Architecture Optimizes PCB Layout
- Latch-Up Performance Exceeds 500 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 4000-V Human Body Model (A114-A)
- 200-V Machine Model (A115-A)
The SN74LVTH16373 is a 16-bit transparent D-type latch with tri-state outputs designed for low-voltage (3.3 V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.
This device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. This device can be used as two 8-bit latches or one 16-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.
技术文档
未找到结果。请清除搜索并重试。
查看全部 19
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SSOP (DL) | 48 | Ultra Librarian |
| TSSOP (DGG) | 48 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点