产品详情

Resolution (Bits) 10 Sample rate (max) (ksps) 164 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 10 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.5
Resolution (Bits) 10 Sample rate (max) (ksps) 164 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 10 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.5
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45 SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Power Dissipation...40 mW Max
  • Advanced LinEPIC™ Single-Poly Process Provides Close Capacitor Matching for Better Accuracy
  • Fast Parallel Processing for DSP and µP Interface
  • Either External or Internal Clock Can Be Used
  • Conversion Time...6 µs
  • Total Unadjusted Error...±1 LSB Max
  • CMOS Technology

Advanced LinEPIC is a trademark of Texas Instruments.

  • Power Dissipation...40 mW Max
  • Advanced LinEPIC™ Single-Poly Process Provides Close Capacitor Matching for Better Accuracy
  • Fast Parallel Processing for DSP and µP Interface
  • Either External or Internal Clock Can Be Used
  • Conversion Time...6 µs
  • Total Unadjusted Error...±1 LSB Max
  • CMOS Technology

Advanced LinEPIC is a trademark of Texas Instruments.

The TLC1550x and TLC1551 are data acquisition analog-to-digital converters (ADCs) using a 10-bit, switched-capacitor, successive-approximation network. A high-speed, 3-state parallel port directly interfaces to a digital signal processor (DSP) or microprocessor (µP) system data bus. D0 through D9 are the digital output terminals with D0 being the least significant bit (LSB). Separate power terminals for the analog and digital portions minimize noise pickup in the supply leads. Additionally, the digital power is divided into two parts to separate the lower current logic from the higher current bus drivers. An external clock can be applied to CLKIN to override the internal system clock if desired.

The TLC1550I and TLC1551I are characterized for operation from –40°C to 85°C. The TLC1550M is characterized over the full military range of –55°C to 125°C.

The TLC1550x and TLC1551 are data acquisition analog-to-digital converters (ADCs) using a 10-bit, switched-capacitor, successive-approximation network. A high-speed, 3-state parallel port directly interfaces to a digital signal processor (DSP) or microprocessor (µP) system data bus. D0 through D9 are the digital output terminals with D0 being the least significant bit (LSB). Separate power terminals for the analog and digital portions minimize noise pickup in the supply leads. Additionally, the digital power is divided into two parts to separate the lower current logic from the higher current bus drivers. An external clock can be applied to CLKIN to override the internal system clock if desired.

The TLC1550I and TLC1551I are characterized for operation from –40°C to 85°C. The TLC1550M is characterized over the full military range of –55°C to 125°C.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
ADS7844 正在供货 12 位 8 通道串行输出采样模数转换器 Higher resolution (12 bit), higher sampling rate (200 kSPS), less channels (8)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 10-Bit Analog-to-Digital Converters With Parallel Outputs 数据表 (Rev. G) 2003年 10月 30日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训