产品详情

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C, SPI Analog inputs 6 Analog outputs 4 Features Digital mic support, MiniDSP, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C, SPI Analog inputs 6 Analog outputs 4 Features Digital mic support, MiniDSP, Phase-locked loop (PLL), PowerTune, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps DAC Playback
  • Stereo Audio ADC with 93dB SNR
  • 6.1-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or Three Fully-
    Differential Analog Inputs
  • Stereo Analog and Digital Microphone Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-pin QFN Package
  • Stereo Audio DAC with 100dB SNR
  • 4.1mW Stereo 48ksps DAC Playback
  • Stereo Audio ADC with 93dB SNR
  • 6.1-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or Three Fully-
    Differential Analog Inputs
  • Stereo Analog and Digital Microphone Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-pin QFN Package

The TLV320AIC3254 (sometimes referred to as the AIC3254) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

The TLV320AIC3254 (sometimes referred to as the AIC3254) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TLV320AIC3256 正在供货 具有 miniDSP 和 DirectPath™ 耳机放大器的超低功耗立体声编解码器 Similar to TLV320AIC3254 but with ground centered headphone output

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TLV320AIC3254 Ultra Low Power Stereo Audio Codec with Embedded miniDSP 数据表 (Rev. D) PDF | HTML 2014年 11月 6日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Common Noise Issues in Audio Codecs 2017年 7月 21日
应用手册 TLV320AIC32x4 Sleep and Standby Modes (Rev. B) 2014年 1月 31日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
应用手册 TLV320AIC3254 Application Reference Guide (Rev. A) 2012年 10月 5日
应用手册 Adaptive Filtering 功能详解及代码实现 (Rev. A) 2012年 4月 19日
应用手册 Coefficient RAM Access Mechanisms.. (Rev. D) 2012年 1月 25日
应用手册 TLV320AIC32x4 Power Supply Sequencing (Rev. A) 2011年 5月 13日
模拟设计期刊 数字滤波器如何影响模拟音频信号电平 英语版 2011年 4月 5日
应用手册 使用miniDSP Codec提升智能手机的音频效能 2010年 11月 29日
应用手册 Stereo AGC Functionality for the TLV320AIC3254 2010年 10月 20日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
模拟设计期刊 2Q 2010 Issue Analog Applications Journal 2010年 5月 6日
应用手册 Design and Configuration Guide for the TLV320AIC3204 & TLV320AIC3254 Audio Codec (Rev. C) 2010年 4月 26日
应用手册 Interfacing an I2S Device to an MSP430 Device (Rev. A) 2010年 3月 22日
应用手册 Using the AGC,DRC and Beep generator Function in TLV320AIC3204/3254/3100/3110/31 2010年 3月 3日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
应用手册 Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 2006年 7月 5日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 音频·BoosterPack

SimpleLink™ Wi-Fi® CC3200 音频 BoosterPack 可借助 SimpleLink Wi-Fi CC3200 器件 上的数字音频外设 [I2S] 实现评估和开发。BoosterPack 可与 SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) 配合使用。它包含 D 类功率放大器,可以驱动扬声器和超低功耗音频编解码器,即支持可编程音频处理的 TLV320AIC3254。扬声器、耳机和麦克风单独销售。SDK 中的示例应用需要两个 CC3200 LaunchPad 和 CC3200AUDBOOST (...)

用户指南: PDF
TI.com 上无现货
评估板

TLV320AIC3254EVM-K — TLV320AIC3254 评估模块 (EVM) 和 USB 主板

TLV320AIC3254EVM-K 是用于 TLV320AIC3254 音频编解码器的完整评估或演示套件。该套件包含 TLV320AIC3254EVM 和名为 USB-MODEVM 接口板的 USB 主板。TLV320AIC3254EVM-K 软件 AIC3254 CS 是一种直观、易于使用且功能强大的工具,用于了解、评估和控制 TLV320AIC3254。该工具专为方便您了解 TLV320AIC3254 而设计。

支持通过 TI 全面的 PurePath Studio 开发环境进行 TLV320AIC3254 软件开发。一款功能强大、易于使用的工具,专门设计用于简化 (...)

用户指南: PDF
TI.com 上无现货
驱动程序或库

TLV320AIC32X4SW-LINUX — 适用于 TLV320AIC32X4 的 Linux 驱动程序

Linux 驱动程序支持用于 TLV320AIC32x 器件系列的低功耗立体声编解码器,通过 I2C 和 SPI 总线以及接口与 Linux 便携式设备动态音频电源管理 (DAPM) 系统进行通信。
Linux 主线状态

Linux 主线中提供:是
可通过 git.ti.com 获取:是


Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tlv320aic32x4.c
  2. sound/soc/codecs/tlv320aic32x4-i2c.c
  3. sound/soc/codecs/tlv320aic32x4-spi.c
  4. (...)
IDE、配置、编译器或调试器

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

支持的产品和硬件

支持的产品和硬件

支持软件

SLAC640 MSP430 Audio Boot Code

支持的产品和硬件

支持的产品和硬件

仿真模型

TLV320AIC3254 IBIS Model (Rev. A)

SLAM153A.ZIP (118 KB) - IBIS Model
计算工具

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

支持的产品和硬件

支持的产品和硬件

计算工具

SLAR163 Audio CODEC/ADC PLL Calculator
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
参考设计

TIDA-00662 — 高性能电容式传感器前端参考设计

TIDA-00662 是一种高性能电容式传感器前端参考设计。通过使用带可编程 miniDSP 功能的音频编解码器,可实现阻抗测量和相位变化检测。频域感应前端可用于压力和流量变送器应用,以及采用电容式传感器元件的任何其他应用。

点击此处详细了解 NewTec

设计指南: PDF
原理图: PDF
参考设计

TIDC-CC3200AUDBOOST — 用于 SimpleLink Wi-Fi CC3200 Launchpad 的 Wi-Fi 音频流应用

此 SimpleLink Wi-Fi CC3200 LaunchPad 和音频 BoosterPack 设计使新应用以及高清数字扬声器等现有应用实现 Wi-Fi 音频流功能。它可以实现从数字麦克风或立体声/单声道音频插口到另一个启用 Wi-Fi 的设备的音频采集、流处理和回放。接收到的 Wi-Fi 音频可以通过板载立体声音频插口或接线盒传输到立体声或数字扬声器。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频