ADC12D1600QML-SP

アクティブ

放射線耐性保証 (RHA)、300krad、セラミック、12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS の ADC

製品詳細

Sample rate (max) (Msps) 1600, 3200 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2400 Features Ultra High Speed Rating Space Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 3880 Architecture Folding Interpolating SNR (dB) 58.2 ENOB (Bits) 9.3 SFDR (dB) 67.3 Operating temperature range (°C) -55 to 125 Input buffer Yes Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) 120
Sample rate (max) (Msps) 1600, 3200 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2400 Features Ultra High Speed Rating Space Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 3880 Architecture Folding Interpolating SNR (dB) 58.2 ENOB (Bits) 9.3 SFDR (dB) 67.3 Operating temperature range (°C) -55 to 125 Input buffer Yes Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) 120
CCGA (NAA) 376 780.6436 mm² 27.94 x 27.94
  • Total Ionizing Dose (TID) to 300 krad(Si)
  • Single Event Latch-up (SEL) > 120 MeV-cm2/mg
  • Wide Temperature Range –55°C to +125°C
  • Low Power Consumption
  • R/W SPI for Extended Control Mode or Simple Pin Control Mode
  • Interleaved Timing Automatic with Manual Skew Adjust
  • Auto-Sync Function for Multi-Chip Systems
  • Time Stamp Feature to Capture External Trigger
  • Test Patterns at Output for System Debug
  • 1:1 Non-Demuxed or 1:2 or 1:4 Parallel Demuxed LVDS Outputs
  • Single 1.9V Power Supply
  • 376 CPGA Hermetic Package
  • Total Ionizing Dose (TID) to 300 krad(Si)
  • Single Event Latch-up (SEL) > 120 MeV-cm2/mg
  • Wide Temperature Range –55°C to +125°C
  • Low Power Consumption
  • R/W SPI for Extended Control Mode or Simple Pin Control Mode
  • Interleaved Timing Automatic with Manual Skew Adjust
  • Auto-Sync Function for Multi-Chip Systems
  • Time Stamp Feature to Capture External Trigger
  • Test Patterns at Output for System Debug
  • 1:1 Non-Demuxed or 1:2 or 1:4 Parallel Demuxed LVDS Outputs
  • Single 1.9V Power Supply
  • 376 CPGA Hermetic Package

The ADC12D1600QML is a low power, high performance CMOS analog-to-digital converter that digitizes signals at a 12-bit resolution at sampling rates up to 3.2 GSPS in an interleaved mode. It can also be used as a dual channel ADC for sampling rates up to 1.6 GSPS. For sampling rates below 800 MHz, there is a Low Sampling Power Saving Mode (LSPSM) that reduces power consumption to less than 1.4 W per channel (typical). The ADC can support conversion rates as low as 200 MSPS.

The ADC1600QML provides a flexible parallel LVDS interface which has multiple SPI programmable options to facilitate board design and ASIC/FPGA data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and support programmable common mode voltage. The output of each channel is configurable in either 1:1 non-demuxed or 1:2 demuxed modes. If used as a single channel ADC, there is an option for 1:4 demuxing of the output. The product comes in a hermetic 376 CPGA package for harsh environments.

The ADC12D1600QML is a low power, high performance CMOS analog-to-digital converter that digitizes signals at a 12-bit resolution at sampling rates up to 3.2 GSPS in an interleaved mode. It can also be used as a dual channel ADC for sampling rates up to 1.6 GSPS. For sampling rates below 800 MHz, there is a Low Sampling Power Saving Mode (LSPSM) that reduces power consumption to less than 1.4 W per channel (typical). The ADC can support conversion rates as low as 200 MSPS.

The ADC1600QML provides a flexible parallel LVDS interface which has multiple SPI programmable options to facilitate board design and ASIC/FPGA data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and support programmable common mode voltage. The output of each channel is configurable in either 1:1 non-demuxed or 1:2 demuxed modes. If used as a single channel ADC, there is an option for 1:4 demuxing of the output. The product comes in a hermetic 376 CPGA package for harsh environments.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
18 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADC12D1600QML 12-Bit, 3.2/2.0 GSPS RF Sampling ADC データシート 2012年 12月 17日
* 放射線と信頼性レポート ADC12D1600QML-SP/ADC12D1620QML-SP Single-Event Effects (SEE) Radiation Report 2020年 7月 27日
* 放射線と信頼性レポート Single Event Effects Characterization of Texas Instruments ADC12D1600CCMLS 2018年 6月 14日
* 放射線と信頼性レポート ADC12D1600CCMLS TID Report 2013年 1月 17日
* 放射線と信頼性レポート Analysis of Low Dose Rate Effects on Parasitic Bipolar Structures in CMOS Proces 2012年 5月 4日
セレクション・ガイド TI Space Products (Rev. L) 2026年 3月 27日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション概要 Understanding Op Amp Noise in Audio Circuits PDF | HTML 2021年 6月 14日
アプリケーション・ノート AN-2132 Synchronizing Multiple GSPS ADCs in a System: The AutoSync Feature (Rev. G) 2017年 2月 3日
アプリケーション・ノート Wide Bandwidth Receiver Implementation by Interleaving Two Giga-Sampling ADCs 2015年 12月 7日
アプリケーション・ノート Signal Chain Noise Figure Analysis 2014年 10月 29日
アプリケーション・ノート Synchronizing the Giga-Sample ADCs Interfaced with Multiple FPGAs 2014年 8月 6日
アプリケーション・ノート AN-2128 ADC1xD1x00 Pin Compatibility (Rev. C) 2013年 5月 1日
アプリケーション・ノート From Sample Instant to Data Output: Understanding Latency in the GSPS ADC 2012年 12月 18日
製品概要 ADC12Dxx00RF Direct RF-Sampling ADC Family 2012年 5月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

ADC12D1600 IBIS Model (Rev. A)

SNAM125A.ZIP (43 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CCGA (NAA) 376 Ultra Librarian