ADS1250
- DATA RATE: 25kHz
- DIFFERENTIAL INPUTS
- LOW NOISE: 2.8ppm at PGA = 1
- INL: 0.002%
- 20 BITS NO MISSING CODES
- PROGRAMMABLE FULL SCALE
- EXTERNAL REFERENCE
- I/O CONTROLLED PGA: 1, 2, 4, 8
The ADS1250 is a precision, wide dynamic range, delta-sigma, analog-to-digital converter with 20-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 20 bits of no missing code performance. An effective resolution of 18 bits (2.8ppm of rms noise) is achieved for conversion rates up to 25kHz. The dynamic range of the converter is further increased by providing a low-noise Programmable Gain Amplifier (PGA) with gain stages of 1, 2, 4, or 8 for low level input signals.
The ADS1250 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weigh scales, chromatography and portable instrumentation. The converter includes a flexible synchronous serial interface and offers a three-wire control mode for low-cost isolation.
The ADS1250 is a single-channel converter and is offered in an SOL-16 package.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | ResolutionPlus 20-Bit Data Acquisition System Analog-to-Digital Converter データシート | 2000年 9月 27日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点