ADS774H
マイクロプロセッサ対応、サンプリング CMOS AD コンバータ
ADS774H
- Drop-In Replacement for the ADS774
- Complete Sampling ADC with Reference, Clock, and Microprocessor Interface
- Fast Acquisition and Conversion: 8.5µs Max Over Temperature
- Eliminates External Sample/Hold in Most Applications
- Ensured AC and DC Performance
- Single +5V Supply Operation
- Low Power: 120mW Max
- Package Options: SO, 0.6in and 0.3in DIPs(1)
- APPLICATIONS
- Medical Instrumentation
- Data Acquisition Systems
- Robotics
- Industrial Control
- Test Equipment
- Digital Signal Processing
- DSP Servo Control
All trademarks are the property of their respective owners
The ADS774H is a 12-bit, successive-approximation analog-to-digital converter (ADC) that uses an innovative capacitor array (CDAC) implemented in low-power CMOS technology. This device is a drop-in replacement for the ADS774, with internal sampling, much lower power consumption, and the ability to operate from a single +5V supply.
The ADS774H is complete with an internal clock, microprocessor interface, three-state outputs, and internal scaling resistors for input ranges of 0V to +10V, 0V to +20V, ±5V, or ±10V. The maximum throughput time is 8.5µs over the full operating temperature range, including both acquisition and conversion.
Complete user control over the internal sampling function facilitates elimination of external sample/hold amplifiers in most existing designs.
The ADS774H requires +5V, with -15V optional. No +15V supply is required. Packages includea 28-pin SO, and 0.3in-wide or 0.6in-wide 28-pin DIPsDIP-28 package is product preview.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | Microprocessor-Compatible Sampling CMS Analog-to-Digital Converter データシート | 2009年 8月 11日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点