ADS7800

アクティブ

12 ビット 3μs サンプリング A/D コンバータ

製品詳細

Resolution (Bits) 12 Sample rate (max) (ksps) 333 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 135 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 333 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 135 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
CDIP_SB (JDN) 24 224.6376 mm² 30.48 x 7.37 SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • 333k SAMPLES PER SECOND
  • STANDARD ±10V AND ±5V INPUT RANGES
  • DC PERFORMANCE OVER TEMP:
    • No Missing Codes
    • 1/2LSB Integral Linearity Error
    • 3/4LSB Differential Linearity Error
  • AC PERFORMANCE OVER TEMP:
    • 72dB Signal-to-Noise Ratio
    • 80dB Spurious-free Dynamic Range
    • –80dB Total Harmonic Distortion
  • INTERNAL SAMPLE/HOLD, REFERENCE, CLOCK, AND THREE-STATE OUTPUTS
  • POWER DISSIPATION: 215mW max
  • PACKAGE:
    • 24-Pin Single-Wide DIP
    • 24-Lead SOIC

Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are teh property of their respective owners.

  • 333k SAMPLES PER SECOND
  • STANDARD ±10V AND ±5V INPUT RANGES
  • DC PERFORMANCE OVER TEMP:
    • No Missing Codes
    • 1/2LSB Integral Linearity Error
    • 3/4LSB Differential Linearity Error
  • AC PERFORMANCE OVER TEMP:
    • 72dB Signal-to-Noise Ratio
    • 80dB Spurious-free Dynamic Range
    • –80dB Total Harmonic Distortion
  • INTERNAL SAMPLE/HOLD, REFERENCE, CLOCK, AND THREE-STATE OUTPUTS
  • POWER DISSIPATION: 215mW max
  • PACKAGE:
    • 24-Pin Single-Wide DIP
    • 24-Lead SOIC

Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are teh property of their respective owners.

The ADS7800 is a complete 12-bit sampling analog-to-digital converter using state-of-the-art CMOS structures. It contains a complete 12-bit successive approximation A/D converter with internal sample/hold, reference, clock, digital interface for microprocessor control, and three-state output drivers.

The ADS7800 is specified at a 333kHz sampling rate. Conversion time is factory set for 2.70µs max over temperature, and the high speed sampling input stage insures a total acquisition and conversion time of 3µs max over temperature. Precision, laser-trimmed scaling resistors provide industry-standard input ranges of ±5V or ±10V.

AC and DC performance are completely specified. Two grades based on linearity and dynamic performance are available to provide the optimum price/performance fit in a wide range of applications.

The 24-pin ADS7800 is available in plastic and side-braze hermetic 0.3" wide DIPs, and in an SOIC package. It operates from a +5V supply and either a –12V or –15V supply. The ADS7800 is available in grades specified over 0°C to +70°C and –40°C to +85°C temperature ranges.

The ADS7800 is a complete 12-bit sampling analog-to-digital converter using state-of-the-art CMOS structures. It contains a complete 12-bit successive approximation A/D converter with internal sample/hold, reference, clock, digital interface for microprocessor control, and three-state output drivers.

The ADS7800 is specified at a 333kHz sampling rate. Conversion time is factory set for 2.70µs max over temperature, and the high speed sampling input stage insures a total acquisition and conversion time of 3µs max over temperature. Precision, laser-trimmed scaling resistors provide industry-standard input ranges of ±5V or ±10V.

AC and DC performance are completely specified. Two grades based on linearity and dynamic performance are available to provide the optimum price/performance fit in a wide range of applications.

The 24-pin ADS7800 is available in plastic and side-braze hermetic 0.3" wide DIPs, and in an SOIC package. It operates from a +5V supply and either a –12V or –15V supply. The ADS7800 is available in grades specified over 0°C to +70°C and –40°C to +85°C temperature ranges.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
ADS8661 アクティブ +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 12 ビット、1.25MSPS、1 チャネル SAR ADC Higher speed

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADS7800: 12-Bit 3-µs Sampling Analog-to-Digital Converter データシート (Rev. A) 2004年 2月 17日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​