ADS7822-Q1

最終購入段階

車載向け、12 ビット、200kSPS、マイクロパワー サンプリング A/D コンバータ

ADS7822-Q1 は生産中止予定です
この製品は、生産中止予定です。新規設計では代替品をご検討ください。
open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADS7822 アクティブ 12 ビット 200 kSPS、マイクロ パワー、サンプリング AD コンバータ Catalog version option

製品詳細

Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Automotive Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 71 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Automotive Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 71 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • 200-kHz Sampling Rate
  • Micropower:
    1.6 mW at 200 kHz
    0.54 mW at 75 kHz
    0.06 mW at 7.5 kHz
  • Power-Down Current: 3 µA Max
  • MSOP-8 Package
  • Pseudo-Differential Input
  • Serial Interface
  • APPLICATIONS
    • Battery-Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

All other trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • 200-kHz Sampling Rate
  • Micropower:
    1.6 mW at 200 kHz
    0.54 mW at 75 kHz
    0.06 mW at 7.5 kHz
  • Power-Down Current: 3 µA Max
  • MSOP-8 Package
  • Pseudo-Differential Input
  • Serial Interface
  • APPLICATIONS
    • Battery-Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

All other trademarks are the property of their respective owners.

The ADS7822 is a 12-bit sampling analog-to-digital (A/D) converter with ensured specifications over a 2.7-V to 5.25-V supply range. It requires very little power even when operating at the full 200-kHz rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power-down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7822 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a pseudo-differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra low power and small size make the ADS7822 ideal for battery-operated systems. It is also a perfect fit for remote data-acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7822 is available in an MSOP-8 package.

The ADS7822 is a 12-bit sampling analog-to-digital (A/D) converter with ensured specifications over a 2.7-V to 5.25-V supply range. It requires very little power even when operating at the full 200-kHz rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power-down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7822 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a pseudo-differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra low power and small size make the ADS7822 ideal for battery-operated systems. It is also a perfect fit for remote data-acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7822 is available in an MSOP-8 package.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 12-Bit 200-kHz Micropower Sampling Analog-to-Digital Converter データシート 2009年 3月 31日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点