シリアル インターフェイスと内部電圧リファレンス搭載、14 ビット、1.25MSPS、1 チャネル SAR ADC

ADS7890 は生産中止予定です
この製品は、生産中止予定です。新規設計では代替品をご検討ください。
open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADS7891 アクティブ 内部リファレンス搭載、2.7V ~ 5.25V デジタル、5V アナログ、14 ビット、3MSPS、パラレル ADC Higher sample rate (3MSPS), parallel and byte-wide interface

製品詳細

Resolution (Bits) 14 Sample rate (max) (ksps) 1250 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.6 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 45 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 78 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 14 Sample rate (max) (ksps) 1250 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.6 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 45 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 78 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TQFP (PFB) 48 81 mm² 9 x 9
  • 1.25 MHz Sample Rate, 14-Bit Resolution
  • Zero Latency
  • Unipolar, Pseudo Differential Input, Range:
    • 0 V to 2.5 V
  • SPI™ Compatible Serial Interface
  • 77.5 dB SNR and –95 dB THD at 0.5 MHz I/P
  • Power Dissipation 45 mW at 1.25 MSPS
  • Nap Mode (10 mW Power Dissipation)
  • Power Down (10 µW)
  • Internal Reference
  • Internal Reference Buffer
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Optical Networking (DWDM, MEMS Based Switching)
    • Spectrum Analyzers
    • High Speed Data Acquisition Systems
    • High Speed Close-Loop Systems
    • Telecommunication

SPI is a trademark of Motorola, Inc.

  • 1.25 MHz Sample Rate, 14-Bit Resolution
  • Zero Latency
  • Unipolar, Pseudo Differential Input, Range:
    • 0 V to 2.5 V
  • SPI™ Compatible Serial Interface
  • 77.5 dB SNR and –95 dB THD at 0.5 MHz I/P
  • Power Dissipation 45 mW at 1.25 MSPS
  • Nap Mode (10 mW Power Dissipation)
  • Power Down (10 µW)
  • Internal Reference
  • Internal Reference Buffer
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Optical Networking (DWDM, MEMS Based Switching)
    • Spectrum Analyzers
    • High Speed Data Acquisition Systems
    • High Speed Close-Loop Systems
    • Telecommunication

SPI is a trademark of Motorola, Inc.

The ADS7890 is a 14-bit 1.25-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 14-bit serial SPI or DSP compatible interface. The device has a pseudo-differential input stage.

The –IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. The device operates at lower power when used at lower conversion rates because of the nap feature. The device is available in a 48-pin TQFP package.

The ADS7890 is a 14-bit 1.25-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 14-bit serial SPI or DSP compatible interface. The device has a pseudo-differential input stage.

The –IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. The device operates at lower power when used at lower conversion rates because of the nap feature. The device is available in a 48-pin TQFP package.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS7890 14-Bit 1.25-MSPS Low-Power SAR Analog-to-Digital Converter データシート 2003年 11月 3日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点