AFE8190

アクティブ

16 チャネル、RF サンプリング トランシーバ

製品詳細

Applications Wireless infrastructure Number of TXs and RXs 16 TX Number of DUCs per TX 1 Number of DDCs per RX 1 RF frequency (max) (MHz) 720 RF frequency (min) (MHz) 400 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 16 TX Number of DUCs per TX 1 Number of DDCs per RX 1 RF frequency (max) (MHz) 720 RF frequency (min) (MHz) 400 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (AMJ) 784 529 mm² 23 x 23
  • Sixteen RF sampling 12GSPS transmit DACs
  • Sixteen RF sampling 5GSPS receive ADCs
  • Quad RF sampling 5GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 800MHz.
    • RX: 600MHz
  • RF frequency range: up to 7.2GHz
  • Digital Step Attenuators (DSA):
    • TX: 39dB range, 1dB analog and 0.125dB digital steps
    • RX: 30dB range, 1dB step
    • FB: 25dB range, 1dB step
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
    • Optional external CLK at DAC or ADC rate
  • Digital Data Interface:
    • JESD204B and JESD204C
    • 16 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package:
    • 23mm × 23mm FCBGA, 0.8mm pitch
  • Sixteen RF sampling 12GSPS transmit DACs
  • Sixteen RF sampling 5GSPS receive ADCs
  • Quad RF sampling 5GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 800MHz.
    • RX: 600MHz
  • RF frequency range: up to 7.2GHz
  • Digital Step Attenuators (DSA):
    • TX: 39dB range, 1dB analog and 0.125dB digital steps
    • RX: 30dB range, 1dB step
    • FB: 25dB range, 1dB step
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
    • Optional external CLK at DAC or ADC rate
  • Digital Data Interface:
    • JESD204B and JESD204C
    • 16 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package:
    • 23mm × 23mm FCBGA, 0.8mm pitch

The AFE8190 is a high performance, wide bandwidth multi-channels transceiver, integrating sixteen RF sampling transmitter chains, sixteen RF sampling receiver chains and four separate RF sampling auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows generating and receiving 3G, 4G and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8190 an excellent choice for multi-band 4G and 5G base stations.

Each receiver chain includes a 30dB range DSA (Digital Step Attenuator), followed by a 5GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 600MHz of signal BW.

Each transmitter chain includes a digital up converters (DUCs) supporting up to 800MHz of signal bandwidth. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 39dB range and 1dB analog and 0.125dB digital steps.

The AFE8190 is a high performance, wide bandwidth multi-channels transceiver, integrating sixteen RF sampling transmitter chains, sixteen RF sampling receiver chains and four separate RF sampling auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows generating and receiving 3G, 4G and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8190 an excellent choice for multi-band 4G and 5G base stations.

Each receiver chain includes a 30dB range DSA (Digital Step Attenuator), followed by a 5GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 600MHz of signal BW.

Each transmitter chain includes a digital up converters (DUCs) supporting up to 800MHz of signal bandwidth. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 39dB range and 1dB analog and 0.125dB digital steps.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート AFE8190 16-Channel RF Transceiver with Feedback Paths データシート PDF | HTML 2024年 9月 9日
証明書 AFE8190-35EVM EU Declaration of Conformity (DoC) 2024年 4月 19日
アプリケーション・ノート RF Sampling Resource Guide PDF | HTML 2024年 3月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE8190EVM — AFE8190 の評価基板

AFE8190EVM は、統合型 RF サンプリング トランシーバである AFE8190 の評価に使用します。AFE8190 デバイスは、最大 16 個の送信チャネル、16 個の受信チャネル、4 個のフィードバック チャネルをサポートしています。データ コンバータ クロックの生成用に、フェーズ ロック ループ (PLL) と電圧制御発振器 (VCO) を内蔵しています。
ドライバまたはライブラリ

AFE81XX-WI-DESIGN AFE81xx Design Resources

AFE8190 Evaluation Collaterals
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
RF トランシーバ
AFE8190 16 チャネル、RF サンプリング トランシーバ
ハードウェア開発
評価ボード
AFE8190EVM AFE8190 の評価基板
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCBGA (AMJ) 784 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ