16 ビット DA コンバータ、シリアル・データ・インターフェイス付

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
DAC81401 アクティブ 高精度の内部リファレンス搭載、シングルチャネル、16 ビット、高電圧出力 DAC Smaller package, similar resolution and channel count

製品詳細

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -5 to 5, 0 to 10 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration, SDO Sample/update rate (Msps) 0.086 Power consumption (typ) (mW) 525 Operating temperature range (°C) -40 to 85
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) -10 to 10, -5 to 5, 0 to 10 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Int Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration, SDO Sample/update rate (Msps) 0.086 Power consumption (typ) (mW) 525 Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: ±10V, ±5V, 0 to +10V
  • ±1 LSB INTEGRAL LINEARITY
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/(Hz) Including Reference
  • 16-LEAD PLASTIC AND CERAMIC SKINNY DIP AND PLASTIC SOIC PACKAGES

All trademarks are the property of their respective owners.

  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: ±10V, ±5V, 0 to +10V
  • ±1 LSB INTEGRAL LINEARITY
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/(Hz) Including Reference
  • 16-LEAD PLASTIC AND CERAMIC SKINNY DIP AND PLASTIC SOIC PACKAGES

All trademarks are the property of their respective owners.

The DAC714 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to midscale.

The output voltage range is ±10V, ±5V, or 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 16-pin DAC714 is available in a plastic 0.3" DIP, ceramic 0.3" CERDIP, and wide-body plastic SOIC package. The DAC714P, U, HB, and HC are specified over the -40°C to +85°C temperature range while the DAC714HL is specified over the 0°C to +70°C range.

The DAC714 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to midscale.

The output voltage range is ±10V, ±5V, or 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 16-pin DAC714 is available in a plastic 0.3" DIP, ceramic 0.3" CERDIP, and wide-body plastic SOIC package. The DAC714P, U, HB, and HC are specified over the -40°C to +85°C temperature range while the DAC714HL is specified over the 0°C to +70°C range.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 16-Bit Digital-to-Analog Converter with Serial Data Interface データシート (Rev. A) 2005年 11月 3日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​