DAC7642
- LOW POWER: 4mW
- UNIPOLAR OR BIPOLAR OPERATION
- SETTLING TIME: 10 us to 0.003% FSR
- 15-BIT LINEARITY AND MONOTONICITY: –40°C to +85°C
- RESET TO MID-SCALE (DAC7642) OR ZERO-SCALE (DAC7643)
- DATA READBACK
- DOUBLE-BUFFERED DATA INPUTS
- APPLICATIONS
- PROCESS CONTROL
- CLOSED-LOOP SERVO-CONTROL
- MOTOR CONTROL
- DATA ACQUISITION SYSTEMS
- DAC-PER-PIN PROGRAMMERS
The DAC7642 and DAC7643 are dual channel, 16-bit, voltage output Digital-to-Analog Converters (DACs) which provide 15-bit monotonic performance over the specified temperature range. They accept 16-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H (DAC7642) or to a zero-scale code of 0000H (DAC7643). These DACs can operate from a single +5V supply or from +5V and 5V supplies, providing an output range of 0 to +2.5V or 2.5V to +2.5V, respectively.
Low power and small size per DAC make the DAC7642 and DAC7643 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7642 and DAC7643 are available in a LQFP-32 package and specified over a 40°C to +85°C temperature range.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | DAC7642, DAC7643: 16-Bit, Dual Voltage Output Digital-To-Analog Converter データシート | 2001年 8月 15日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点