DAC7741

アクティブ

+10V 内部リファレンスとパラレル I/F 搭載、16 ビット、シングルチャネル D/A コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
DAC81401 アクティブ 高精度の内部リファレンス搭載、シングルチャネル、16 ビット、高電圧出力 DAC Smaller package, similar resolution and channel count

製品詳細

Resolution (Bits) 16 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage INL (max) (±LSB) 3 Settling time (µs) 5 Reference type Ext, Int Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 100 Operating temperature range (°C) -40 to 85
Resolution (Bits) 16 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage INL (max) (±LSB) 3 Settling time (µs) 5 Reference type Ext, Int Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 100 Operating temperature range (°C) -40 to 85
LQFP (PT) 48 81 mm² 9 x 9
  • LOW POWER: 150mW MAXIMUM
  • +10V INTERNAL REFERENCE
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 5µs to ±0.003% FSR
  • 16-BIT MONOTINICITY, -40°C TO +85°C
  • ±10V, ±5V OR +10V CONFIGURABLE VOLTAGE OUTPUT
  • RESET TO MIN-SCALE OR MID-SCALE
  • DOUBLE-BUFFERED DATA INPUT
  • INPUT REGISTER DATA READBACK
  • SMALL LQFP-48 PACKAGE
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

All trademarks are the propery of their respective owners.

  • LOW POWER: 150mW MAXIMUM
  • +10V INTERNAL REFERENCE
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 5µs to ±0.003% FSR
  • 16-BIT MONOTINICITY, -40°C TO +85°C
  • ±10V, ±5V OR +10V CONFIGURABLE VOLTAGE OUTPUT
  • RESET TO MIN-SCALE OR MID-SCALE
  • DOUBLE-BUFFERED DATA INPUT
  • INPUT REGISTER DATA READBACK
  • SMALL LQFP-48 PACKAGE
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

All trademarks are the propery of their respective owners.

The DAC7741 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V, low-drift internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7741 output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7741 to provide both unipolar and bipolar operation by pin strapping. The DAC7741 includes a high-speed output amplifier with a maximum settling time of 5µs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7741 features a standard 16-bit parallel interface with double buffering to allow asynchronous updates of the analog output and data read-back to support data integrity verification prior to an update. A user programmable reset control allows the DAC output to reset to min-scale (0000H) or mid-scale (8000H) overriding the DAC register values. The DAC7741 is available in a LQFP-48 package and three performance grades specified to operate from 0°C to +70°C and -40°C to +85°C.

The DAC7741 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V, low-drift internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7741 output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7741 to provide both unipolar and bipolar operation by pin strapping. The DAC7741 includes a high-speed output amplifier with a maximum settling time of 5µs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7741 features a standard 16-bit parallel interface with double buffering to allow asynchronous updates of the analog output and data read-back to support data integrity verification prior to an update. A user programmable reset control allows the DAC output to reset to min-scale (0000H) or mid-scale (8000H) overriding the DAC register values. The DAC7741 is available in a LQFP-48 package and three performance grades specified to operate from 0°C to +70°C and -40°C to +85°C.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 16-Bit, Voltage Output Digital-To-Analog Converter データシート (Rev. B) 2007年 8月 7日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​