DRV8210P

アクティブ

低消費電力スリープ モード搭載、12V、1A、H ブリッジ モーター ドライバの PWM 制御

製品詳細

Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 1.76 RDS(ON) (HS + LS) (mΩ) 1050 Sleep current (µA) 0.0035 Control mode PWM Control interface Hardware (GPIO) Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 1.76 RDS(ON) (HS + LS) (mΩ) 1050 Sleep current (µA) 0.0035 Control mode PWM Control interface Hardware (GPIO) Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² 2 x 2
  • N-channel H-bridge motor driver
    • MOSFET on-resistance: HS + LS 1 Ω
    • Drives one bidirectional brushed DC motor
    • One single- or dual-coil latching relay
  • 1.65-V to 11-V operating supply voltage range
  • High output current capability: 1.76-A peak
  • Standard PWM Interface (IN1/IN2)

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <84.5 nA @ VVM = 5 V, VVCC = 3.3 V, TJ = 25°C
    • Pin-to-pin with DRV8837 & DRV8837C
  • Protection features
    • Undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Family of devices. See Section 5 for details.
    • DRV8210: 1.65-11 V, 1 Ω, multiple interfaces
    • DRV8210P: Sleep pin, PWM interface
    • DRV8212: 1.65-11 V, 280 mΩ, multiple interfaces
    • DRV8212P: Sleep pin, PWM interface
    • DRV8220: 4.5-18 V, 1 Ω, multiple interfaces
  • N-channel H-bridge motor driver
    • MOSFET on-resistance: HS + LS 1 Ω
    • Drives one bidirectional brushed DC motor
    • One single- or dual-coil latching relay
  • 1.65-V to 11-V operating supply voltage range
  • High output current capability: 1.76-A peak
  • Standard PWM Interface (IN1/IN2)

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <84.5 nA @ VVM = 5 V, VVCC = 3.3 V, TJ = 25°C
    • Pin-to-pin with DRV8837 & DRV8837C
  • Protection features
    • Undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Family of devices. See Section 5 for details.
    • DRV8210: 1.65-11 V, 1 Ω, multiple interfaces
    • DRV8210P: Sleep pin, PWM interface
    • DRV8212: 1.65-11 V, 280 mΩ, multiple interfaces
    • DRV8212P: Sleep pin, PWM interface
    • DRV8220: 4.5-18 V, 1 Ω, multiple interfaces

The DRV8210P is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The tripler charge pump architecture allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.

The DRV8210P supports an industry standard PWM (IN1/IN2) control interface. The nSLEEP pin controls a low-power sleep mode which achieves ultra-low quiescent current draw by disabling the internal circuitry.

The device can supply up to 1.76-A peak output current. It operates with a supply voltage from 1.65 V to 5.5 V.

The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8210P is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

The DRV8210P is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The tripler charge pump architecture allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.

The DRV8210P supports an industry standard PWM (IN1/IN2) control interface. The nSLEEP pin controls a low-power sleep mode which achieves ultra-low quiescent current draw by disabling the internal circuitry.

The device can supply up to 1.76-A peak output current. It operates with a supply voltage from 1.65 V to 5.5 V.

The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8210P is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
DRV8212P アクティブ 低消費電力スリープ モード搭載、12V、3A、H ブリッジ モーター ドライバの PWM 制御 Pin-to-pin compatible, higher current, optimized for battery powered applications
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DRV8212 アクティブ 自動スリープ モード搭載、12V、4A、H ブリッジ モーター ドライバ Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for higher current applications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8210P 11-V H-Bridge Motor Driver with PWM Interface and Low-Power Sleep Mode データシート PDF | HTML 2021年 5月 6日
技術記事 Overcoming design challenges for brushed-DC motors in smart sanitation systems PDF | HTML 2020年 7月 1日
技術記事 Automating smart home systems with motor drivers PDF | HTML 2019年 10月 24日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8210EVM — DRV8210 低消費電力のスリープ モード搭載、低電圧 H ブリッジ モーター ドライバの評価基板

DRV8210 評価基板 (EVM) を使用すると、DRV8210 デバイスを容易に評価できます。

DRV8210 モーター ドライバは、1 個の N チャネル H ブリッジ、チャージ ポンプ レギュレータ、保護回路を統合しています。このデバイスは、PWM (IN1/IN2)、位相 / イネーブル (PH/EN)、独立したハーフ ブリッジ、並列ハーフ ブリッジ制御モードをサポートしています。

この EVM が搭載している複数のポテンショメータは、複数の入力制御ピン (PH/IN1、EN/IN2) のデューティ サイクルを設定する目的で使用できます。

ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ