DRV8806

アクティブ

40V、3A 4チャネル ローサイド ドライバ、SPI、開放負荷検出内蔵

製品詳細

Vs ABS (max) (V) 43 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode Serial Control interface Serial Full-scale current (A) 2 RDS(ON) (HS + LS) (mΩ) 500 Features Open-Load Detection Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 43 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode Serial Control interface Serial Full-scale current (A) 2 RDS(ON) (HS + LS) (mΩ) 500 Features Open-Load Detection Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
    • Serial Interface
    • Open/Shorted Load Detection
  • 2-A (Single Channel On)/1-A (All Channels On)
    Maximum Drive Current per Channel (at 25°C)
  • 8.2-V to 40-V Operating Supply Voltage Range
  • Thermally-Enhanced Surface Mount Package
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
    • Serial Interface
    • Open/Shorted Load Detection
  • 2-A (Single Channel On)/1-A (All Channels On)
    Maximum Drive Current per Channel (at 25°C)
  • 8.2-V to 40-V Operating Supply Voltage Range
  • Thermally-Enhanced Surface Mount Package

The DRV8806 provides a 4-channel low-side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

The DRV8806 can supply up to 2-A (single channel on) or 1-A (all channels on) continuous output current (with adequate PCB heatsinking at 25°C).

A serial interface is provided to control the output drivers. Fault status can be read through the serial interface. Multiple DRV8806 devices can be chained together to use a single serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8806 is available in a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

The DRV8806 provides a 4-channel low-side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

The DRV8806 can supply up to 2-A (single channel on) or 1-A (all channels on) continuous output current (with adequate PCB heatsinking at 25°C).

A serial interface is provided to control the output drivers. Fault status can be read through the serial interface. Multiple DRV8806 devices can be chained together to use a single serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8806 is available in a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8806 Quad Serial Interface Low-Side Driver IC データシート (Rev. C) PDF | HTML 2015年 12月 16日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート Using DRV to Drive Solenoids (Rev. A) PDF | HTML 2022年 4月 24日
アプリケーション・ノート How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 2021年 12月 3日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
技術記事 Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 2020年 4月 9日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian