DRV8833C

アクティブ

電流レギュレーション機能搭載、10.8V、1A、デュアル H ブリッジ モーター ドライバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
DRV8410 アクティブ 電流レギュレーション機能搭載、1.65V ~ 11V、2.5A、デュアル、H ブリッジ モーター ドライバ Integrated capacitors on VCP and VINT, Lower Rdson, higher output current and ultra low sleep current

製品詳細

Vs ABS (max) (V) 11.8 Vs (min) (V) 2.7 Peak output current (A) 1 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 0.7 RDS(ON) (HS + LS) (mΩ) 1735 Sleep current (µA) 1.6 Decay mode Fast, Slow Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 11.8 Vs (min) (V) 2.7 Peak output current (A) 1 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 0.7 RDS(ON) (HS + LS) (mΩ) 1735 Sleep current (µA) 1.6 Decay mode Fast, Slow Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • Dual H-Bridge Motor Driver With Current Control
    • 1 or 2 DC Motors or 1 Stepper Motor
    • Low On-Resistance: HS + LS = 1735 mΩ
      (Typical, 25°C)
  • Output Current Capability (at VM = 5 V, 25°C)
    • PWP (HTSSOP) Package
      • 0.7-A RMS, 1-A Peak per H-Bridge
      • 1.4-A RMS in Parallel Mode
    • RTE (QFN) Package
      • 0.6-A RMS, 1-A Peak per H-Bridge
      • 1.2-A RMS in Parallel Mode
  • Wide Power Supply Voltage Range
    • 2.7 to 10.8 V
  • Integrated Current Regulation
  • Easy Pulse-Width-Modulation (PWM) Interface
  • 1.6-µA Low-Current Sleep Mode (at 5 V)
  • Small Package and Footprint
    • 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
    • 16 QFN (PowerPAD) 3.00 × 3.00 mm
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Indication Pin (nFAULT)
  • Dual H-Bridge Motor Driver With Current Control
    • 1 or 2 DC Motors or 1 Stepper Motor
    • Low On-Resistance: HS + LS = 1735 mΩ
      (Typical, 25°C)
  • Output Current Capability (at VM = 5 V, 25°C)
    • PWP (HTSSOP) Package
      • 0.7-A RMS, 1-A Peak per H-Bridge
      • 1.4-A RMS in Parallel Mode
    • RTE (QFN) Package
      • 0.6-A RMS, 1-A Peak per H-Bridge
      • 1.2-A RMS in Parallel Mode
  • Wide Power Supply Voltage Range
    • 2.7 to 10.8 V
  • Integrated Current Regulation
  • Easy Pulse-Width-Modulation (PWM) Interface
  • 1.6-µA Low-Current Sleep Mode (at 5 V)
  • Small Package and Footprint
    • 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
    • 16 QFN (PowerPAD) 3.00 × 3.00 mm
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Indication Pin (nFAULT)

The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.

Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.

The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.

Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
DRV8411A アクティブ IPROPI (比例電流) と電流安定化機能搭載、1.65V ~ 11V、4A、デュアル H ブリッジ モーター ドライバ P2P replacement (with modification) with lower Rdson with higher output current and IPROPI current regulation
比較対象デバイスと同等の機能で、ピン互換製品
DRV8411 アクティブ 電流安定化機能搭載、1.65V ~ 11V、4A、デュアル H ブリッジ モーター ドライバ Lower Rdson, higher output current and ultra low sleep current

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8833C Dual H-Bridge Motor Driver データシート PDF | HTML 2014年 8月 20日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8833CEVM — DRV8833C 評価モジュール

The DRV8833CEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage dual H-bridge motor driver, DRV8833C, driving stepper motors. A MSP430G2553 is used to control the speed of the motor and current levels.

ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ