ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 専用オーディオ アンプ

INA2134-EP

アクティブ

エンハンスド製品、0dB (G=1)、オーディオ差動ライン レシーバ

製品詳細

Supply voltage (max) (V) 36 Supply voltage (min) (V) 8 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Supply voltage (max) (V) 36 Supply voltage (min) (V) 8 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Single and Dual Versions
  • Low Distortion: 0.0005% at f = 1 kHz
  • High Slew Rate: 14 V/ms
  • Fast Settling Time: 3 ms to 0.01%
  • Wide Supply Range: ±4 V to ±18 V
  • Low Quiescent Current: 3.1 mA max
  • High CMRR: 90 dB
  • Fixed Gain = 0 dB (1V/V)
  • Dual 14-Pin SOIC Package
  • Single and Dual Versions
  • Low Distortion: 0.0005% at f = 1 kHz
  • High Slew Rate: 14 V/ms
  • Fast Settling Time: 3 ms to 0.01%
  • Wide Supply Range: ±4 V to ±18 V
  • Low Quiescent Current: 3.1 mA max
  • High CMRR: 90 dB
  • Fixed Gain = 0 dB (1V/V)
  • Dual 14-Pin SOIC Package

The INA2134 is a differential line receiver consisting of high performance op amps with onchip precision resistors. The device is fully specified for high performance audio applications and has excellent ac specifications, including low distortion (0.0005% at 1 kHz) and high slew rate
(14 V/ms), assuring good dynamic response. In addition, wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. The dual version features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The INA2134 on-chip resistors are laser trimmed for accurate gain and optimum common-mode rejection. Furthermore, excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. Operation is guaranteed from ±4 V to ±18 V (8-V to 36-V total supply).

The INA2134 comes in a 14-pin SOIC surface-mount package and is specified for operation over the military temperature range, –55°C to 125°C.

The INA2134 is a differential line receiver consisting of high performance op amps with onchip precision resistors. The device is fully specified for high performance audio applications and has excellent ac specifications, including low distortion (0.0005% at 1 kHz) and high slew rate
(14 V/ms), assuring good dynamic response. In addition, wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. The dual version features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The INA2134 on-chip resistors are laser trimmed for accurate gain and optimum common-mode rejection. Furthermore, excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature. Operation is guaranteed from ±4 V to ±18 V (8-V to 36-V total supply).

The INA2134 comes in a 14-pin SOIC surface-mount package and is specified for operation over the military temperature range, –55°C to 125°C.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Audio Differential Line Receiver 0 dB (G = 1) データシート (Rev. C) 2012年 3月 23日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​